一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

夹具 (n)

Vorrichtung (f)


Schlittenprofilabschnitt KLE aus der Einpressvorrichtung entnehmen.

Die Spannvorrichtung des Zahnriemens ist in die Umlenkung integriert.

Die Spannvorrichtung des Zahnriemens ist in der Umlenkung integriert.

device (n)


Space requirements are normal, auxiliary devices are not used.

It involves repairing a wide and often fluctuating range of devices.

Remove Carriage Profile KLE section from the press-fit device

facility (n)


It is easy to design a customised material provisioning system that includes a return facility for empty containers.

It is typical for maintenance work benches to incorporate a manual storage facility for a large volume of components and materials.

Calculations are based on information from the storage facility, knowledge about process times and detailed expertise relating to the company's product structure.

fixture (n)


Panel elements for the construction of shelves, benches and other fixtures.

Label HolderAttach labels to shelves, fixtures and fittings.

The bench should have an electrical height-adjustment system and it should be easy to adjust the proximity of fixtures and fittings to the operator.

jig (n)


With the right drilling jigs, you can carry out this work without the need for special machinery.

Drilling Jigs make preparatory work on the profiles easier.

These Drilling Jigs produce sufficiently precise processing work.

equipo (n)

instalación (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站