一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Verriegelung (Einrichtung) (f)

interlock (n)


The interlocking connection ensures that cables and hoses stay in place even when the conduits are installed upside down.

Compared to cable or belt drives that rely on friction and always involve some kind of slip, the drive shaft and output shaft (pinion and gear) always move synchronously in an interlocking chain drive.

interlocking (n)


The interlocking connection ensures that cables and hoses stay in place even when the conduits are installed upside down.

Compared to cable or belt drives that rely on friction and always involve some kind of slip, the drive shaft and output shaft (pinion and gear) always move synchronously in an interlocking chain drive.

locking device (n)


In addition to quick-action catches which are used solely for latching the door, Door Locks are also available with custom-made locking devices.

locking mechanism (n)

dispositivo de bloqueo (n)

interbloqueo (n)

mecanismo de bloqueo (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站