一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

预期用途 (n)

Verwendungszweck (m)


Systemelemente zur Anpassung der Winkelgetriebe an verschiedene Verwendungszwecke.

intended purpose (n)


Depending on their intended purpose, cranes can run on rails, crawler tracks, wheels or floats and can be mobile or fixed.

intended use (n)


Additionally, linear motors always have to be carefully modified to suit the intended use.

Sling-wire ropes are available with or without a steel cable core and with different carrying capacities depending on the intended use.

These signals can be adapted in line with the intended use by means of electronic processing.

purpose (n)


One or two lockable drawers are usually sufficient for most purposes.

That purpose includes looking after the wellbeing of employees.

A conductor is connected to the underside of the tread plate for this purpose.

use (n)


A special Lid Profile is used to seal the conduit.

So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

propósito (n)

uso (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站