一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

eingebaut (adj)


Für den einfachen Zugriff auf ausgewählte Stellen können Griffluken eingebaut werden.

Auch Aufschütt-Trichter, Abwurfwagen, Abwerfer oder Abstreicher können eingebaut werden.

Einzelne Felder können fest, abnehmbar oder beweglich als Tür in den Schutzzaun eingebaut werden.

built-in (adj)


A version with a built-in stop brings goods and workpiece carriers to a halt at the end of the conveyor line.

And built-in flexible plastic impact protection prevents scratches and dents.

Both the crane and trolley travel drives are predominantly gearmotors, the brakes are built-in.

incorporated (adj)


Shelves can be incorporated into the SystemMobile with millimetre accuracy.

However, such elements may only be incorporated once all backlash adjustments have been completed.

It is important to ensure the entire working environment is incorporated into the ESD concept.

integrated (adj)


Conduits for Cables and Leads, Profiles with Integrated Conduits ...

The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors.

Bosch has integrated the relevant components into its Eco-Shape range.

incorporado (adj)

integrado (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站