一种定义
四种语言
Bei der Montage der Scharniere Al leicht im 4 mm- Türspalt zwischen Tür und Zarge (Bezeichnung "4") sind die Befestigungsschrauben bei geschlossener Tür unzugänglich abgedeckt.
When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.