一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

GTO thyristor


GTO thyristor's switching characteristics
GTO thyristor's switching characteristics

GTO (gate turn-off) thyristors are important components in Power electronics and drive technology when high switching capacities need to be achieved at frequencies of up to 1 kHz.

The special feature of GTO thyristors is that they can be switched off by a sufficiently high negative current thanks to the semi-Conductor chips' complex surface structure. To do so, the product of the turn-off amplification and the gate current ${I_G}$ must equal the flowing anode current ${I_A}$. Since the turn-off amplification lies between 2 and 2.5, the circuit must be designed for a very high negative gate current. This results in relatively complex wiring.

The tail current is a characteristic feature of the switching-off process with GTO thyristors. When this process starts, the voltage ${U_{AC}}$ increases. By the end of the process, the tail current tends towards zero. This essentially creates switching losses.

进一步查找


item


访问 item 官网
我们的新网站

去網站