一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

greifen (v)

grab (v)


The teeth of the grab are usually made of high-strength steel.

Two independent mechanisms move the grab's operating and holding cables.

A multijaw grab with narrow jaws is also known as a grapple.

grasp (v)

grip (v)


The height of the foot rest can be adjusted remotely via a grip.

The long grip and four easy-running castors contribute to the trolley's excellent manoeuvrability.

The panel element is processed for fitting the Lock System with escutcheon/grip.

pick (v)


For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency.

Provision of materials, tools and accessories and picking technology.

The fork arms are inserted under the pallet to pick it up.

agarrar (v)

recoger (v)

sujetar (v)

tomar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站