一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

折叠 (n)

Falz (m)


Der Schlossgehäusefalz dient zugleich als Türanschlag und Schlossabdeckung.

bead (n)


The roller tool is now ready to start beading the upper ribs.

The outer rollers guide the tool while the central roller beads the aluminium rib to fix the steel strip in place.

Use the roller assembly tool to bead the aluminium ribs and fix the steel strips in place. Start at the top of the profile then turn the profile and repeat at the bottom.

fold (n)


All documents and lists are to be filed in an inventory folder.

It can be folded into virtually any position and then locked in place.

They can be folded into virtually any position and then locked in place.

rebate (n)


The Rebate Profile is rolled into the groove and fixed in position with grub screws.

Depending on the weights and angles involved, an additional rebate strip may be required.

The Rebate Profile is inserted into the groove and fixed in position with M5 grub screws.

doblez (n)

gota (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站