一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Dichtung (f)


Dichtungen in allen Türöffnungen verhindern Lärm- und Partikelemissionen.

Radien- Dichtungen sind daher besonders für Reinraum-Anwendungen geeignet.

Beim Saugformen entsteht eine optimale Verdichtung der Form um das Modell.

gasket (n)

packing (n)


Table for simple assembly activities or packing lightweight workpieces.

Because it can be fitted quickly, it can also be used as versatile transport packing.

Typical working materials at a packaging work bench include boxes, packing materials, tapes and rolls.

seal (n)


A special Lid Profile is used to seal the conduit.

The ends of the Warning and Protective Profiles are sealed by flexible Caps.

As a result, the entire guide axis is compact and sealed.

sealing (n)


Sealing ProfilesFor fastening and sealing panel elements with are inserted into profile grooves.

This ensures cables can be laid as and when necessary and that (re)sealing the conduits is easy.

For fastening and sealing panel elements of differing thickness which are inserted into profile grooves 5, 6 and 8.

empaque (n)

sello (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站