一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Festigkeit (f)


Die hohe Zugfestigkeit bietet zusätzliche Sicherheit gegen Bruch.

Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.

Bei Überschreitung der statischen Festigkeit schürt die Zugprobe ein.

resistance (n)


Roll the tool along the Profile until there is no discernible rolling resistance.

The transparent polycarbonate panel offers good impact resistance.

Perfect for transporting sensitive or delicate goods and with extremely low rolling resistance.

rigidity (n)


A material's rigidity can be indicated by the modulus of elasticity.

High rigidity and long service life combine with minimum maintenance.

Compound Material has good shear rigidity, flexural strength and buckling strength.

strength (n)


Its high tensile strength offers additional security against rupture.

The dual screw connection provides additional strength.

A person's physical strength will also vary according to their age, body size, weight and gender.

fuerza (n)

resistencia (n)

rigidez (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站