一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

控制元件 (n)

Stellteil (n)


Stellteile und Anzeigen müssen nach Wichtigkeit und Anlagen-Grundriss angeordnet werden.

Im Arbeitszentrum (Zone 1) und der Einhandzone (Zone 2) sollten Anzeigen, Stellteile, Werkzeuge und Werkstücke, die häufig zu handhaben oder abzulesen sind, angeordnet werden.

control element (n)


Gravitational force between two bodies
Gravitational force between two bodies

A system consisting of power supply, control elements and splitters also makes it easy to configure customised lighting scenarios.

The basic pattern of the elements must be familiar to users based on their previous experience with control elements and a consistent system of symbols must be used.

A D element is a transfer element in a closed-loop control system that is used exclusively in combination with other control elements.

operating element (n)


They comprise a travel drive, lifting gear, load-handling attachment, lift drive, chassis, steering mechanism, brakes and operating elements.

Displays, operating elements, tools and workpieces that are used or consulted frequently should be arranged in the working centre (zone 1) and one-handed zone (zone 2).

elemento de control (n)

elemento operativo (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站