一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

汽缸 (n)

Zylinder (m)


Verwendete Zylinderschrauben sind gegen Selbstlockern zu sichern.

Ebenso ist es relevant, welche Form dieser aufweist (z. B. Kugel, Zylinder).

Gelenkt werden alle acht Räder über Hydraulikzylinder auf den Fahrzeugseiten.

barrel (n)

cylinder (n)


The form this takes (e.g. sphere, cylinder) is also relevant.

All eight wheels are steered via hydraulic cylinders on the vehicle sides.

An integrated cylinder lock can be used to lock the latch in position.

drum (n)


Like drum brakes, disc brakes are used mainly in vehicles and machinery.

Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake).

The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.

jack (n)


Pallet jacks come under the category of hand-operated floor conveyors.

Pallet jacks have a load-bearing capacity of two to three metric tons.

Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.

barril (n)

cilindro (n)

gato (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站