一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

钻孔 (n)

Bohren (n)


Ruck-Zuck angebracht und mit der selbstbohrenden Schraube gespannt.

Einfach auf eine Nut 8 aufdrücken - hält ohne Bohren oder Schrauben.

Beim Bohren sorgt der Anschnitt des Bohrers für den Hauptteil der Zerspanung.

bore (v)


The Slide Profiles allow users to locate mounting bores at will.

The core bore in the profile acts as the bore for an M8 thread.

The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8.

boring (n)


In the case of Coupling Halves with bores, simple machining (reboring, parallel keyway, etc.) is required to ensure they match the drive output shaft of gearboxes/motor drives.

drill (v)


The drill shown in the catalogue has no countersink cone.

simply press it onto a Line 8 groove and it stays in place, no drills or screws required.

The position of the profile connection is determined by a drilled hole.

drilling (n)


With the right drilling jigs, you can carry out this work without the need for special machinery.

The drilling depth can be limited by means of an adjustable depth limit stop.

Drilling Jigs make preparatory work on the profiles easier.

hoyo (n)

taladrado (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站