一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

断开 (v)

unterbrechen (v)


Im Bereich der Schalter sind die Abdeckprofile entsprechend zu unterbrechen.

Sichere Kontaktierung durch partielles Unterbrechen der Eloxalschicht, daher ESD-ableitfähig.

Im Gegensatz zum Gewindebohren wird der Werkstoff nicht geschnitten, sondern zwischen den beiden Walzen kalt verformt, ohne den Faserverlauf des Werkstoffs zu unterbrechen.

break (v)


An off-state breakdown can be caused by two things.

Its reinforced steel design is also break-proof in crash scenarios.

Use a slotted screwdriver to break off the anti-torsion features.

disconnect (v)


Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.

As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.

interrupt (v)


Long 'cycle times', removal operations can be interrupted, restricted space

Storage involves deliberately interrupting the operational flow of materials.

This ensures uninterrupted operation, even under adverse operating conditions.

isolate (v)


Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system.

You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements.

They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.

open (v)


Some cross-sections incorporate closed grooves that can be easily opened.

All doors and access openings can be fitted with an all-round seal.

One typical application is semi-open containers for small parts.

abrir (v)

aislar (v)

desconectar (v)

interrumpir (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站