一种定义
四种语言
They are usually employed at feeding stations, points or crossings in conveyor sections.
Tandem fork rollers and infeed rollers help with the processes of picking up pallets and crossing thresholds and uneven areas.
This method of delivering information has several advantages.
There must be a simple method of delivering parts to the work bench.
There should be a simple method of delivering parts to the work bench.
In a dynamic application, the Threaded Insert will be used in conjunction with a castor.
In conjunction with spacer rings, Hinges, heavy-duty are freely movable.
When used in conjunction with the spacer rings, they can be used as freely movable hinges.
Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
The transfer systems are permanently connected to the work benches.
there is now a logical addition for implementing Transfer Gates.