一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

切削到一定的长度 (v)

zuschneiden (v)


Plattensägen (Kreissäge mit Führung zum Zuschneiden von Platten).

Der Tisch eignet sich beispielsweise für das Zuschneiden von Schaumstoff.

Schutz auf die Schnelle ermöglichen die neuen Steg- und Wabenplatten. Sie lassen sich leicht zuschneiden.

cut to length (v)


Simply cut to length connect together with the fastening elements.

The tape should be cut to length according to tread width w of the Step Profile.

Cut to length and it's ready to use - the ideal system for lean production processes.

cut to size (v)


Nevertheless, it can still be cut to size and fixed in place just as quickly

Compound Material can be cut to size for installation in the gaps in work bench Uprights.

The new Multi-wall Sheet and Honeycomb Sheet can be cut to size with ease to produce lightweight protective panels in next to no time.

trim (v)


And these workers need workplaces that have virtually no detrimental impact on their physical and mental wellbeing.

And these workers need workplaces that have a less detrimental impact on their physical and mental wellbeing.

Electrical conductivity has no detrimental impact on primary functionality as a stable basic fastening element.

cortar a longitud (v)

cortar a medidas (v)

recortar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站