一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

乘坐 (v)

fahren (vt)


Erfahren Sie mehr über die Einsatzmöglichkeiten unserer Produkte.

Das Verfahren besteht so aus einer Zug- und einer Biegeumformung.

Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.

cruise (v)

drive (v)


The electronic system monitors how long the drives have been running.

The chain drive is the most resilient solution for linear systems.

The latter allows users to mount the drive on the slide.

operate (v)


Manually operated high-lift pallet trucks are rarely used.

Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.

Extremely easy-to-operate work bench with electrical height adjustment.

ride (v)


As a result, even sensitive components can enjoy a safe ride on slideways.

visitors to the item stand can experience a very special ride on a motorbike simulator.

Certain dilute acids such as prussic acid and hydrogen fluoride corrode Acrylic Glass, as do concentrated sulphuric, nitric and chromic acids.

to operate sth. (vt)

travel (v)


They can travel at speeds of up to six kilometres per hour.

Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces.

The travelling wheels of very large cranes are often driven individually.

cruzar (v)

impulsar (v)

operar (v)

viajar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站