一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

遮盖物 (n)

Verkleidung (f)


Flächen für Tischplatten und Ablagen, für Verkleidung und Schutz ...

Polycarbonat ist für Türen und Verkleidungen mit Sicherheitsanforderungen geeignet.

Vollkunststoff eignet sich besonders für hochbeanspruchte Arbeitsflächen und Verkleidungen.

cladding (n)


Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location.

Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.

coating (n)


Even with their coating, black Profile Tubes are still ESD-safe.

And the abrasion-resistant powder coating is more than capable of withstanding day-to-day stresses and strains.

The coating makes the handles largely electrostatically dissipative.

covering (n)


End-face covering made of glass-fibre-reinforced plastic for Slide Profiles LRF 8.

The Elastomer Insert protects the floor covering and prevents the construction from moving.

The robust plastic Cap offers a secure and durable means of covering the top end of the profile.

enclosure (n)


The appropriate protective enclosure is supplied automatically).

This large protective enclosure has been designed to provide easy access.

Panels for Table Tops and Storage, Guards and Enclosures ...

fairing (n)

carenado (n)

cobertura (n)

cubierta (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站