一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

bauen (v)

build (v)


No building standards stipulate which direction stairways should take.

Various tools for easy handling of the MB Building Kit System.

Profiles St 8 are a further addition to the comprehensive MB Building Kit System.

construct (v)


As a result, it is possible to design reliable linear units with very low construction heights.

The doors of the machine construction protect both process and personnel.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

design (v)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

erect (v)


Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.

Clamp Profiles can also be used to erect flexible guards, with individual panels fastened to load-carrying stands made from standard profiles.

Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.

construir (v)

diseñar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站