一种定义
四种语言
It is calculated by adding together the vectors of the individual forces.
Its reinforced steel design is also break-proof in crash scenarios.
Depending on the design, chain drives may also transmit force intermittently.
The holding force is dependent on the condition of the surface where clamping pressure is applied.
Pressure gauges use both direct and indirect measuring methods.
Hertzian equations are used to calculate the Hertzian contact pressure.