一种定义
四种语言
the I component enables full correction without a control error.
The first term describes the response of the P component and the second term that of the I component.
The P component ensures a rapid response, the I component can fully correct the control error and the D component enables rapid readjustment in the event of sudden disturbances.
TPS makes stairways and platforms integral components of machine bases.
They need to be able to send and receive information as integral components in a production control and material flow system.
When using TPS, stairways and platforms become integral components in one and the same machine base.