一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

检查 (v)

überwachen (v)


Am ergonomischen Arbeitsplatz sollten die gleichzeitig zu überwachenden Objekte im Gesichtsfeld angeordnet sein.

Der Ansager hat laut vorzuzählen und der Schreiber hat die korrekte Zählung zu überwachen und das Ergebnis in die Zählliste einzutragen.

check (v)


Also check the maximum load-carrying capacity of the Threaded Inserts.

The same logic is then applied as with check count 1.

The stocktaking manager then also checks whether all stocktaking locations have been covered.

control (v)


The control system can store three standard positions.

Replace the control system or contact your service partner.

Movement along the X axis is controlled by two synchronised KLE 8.

inspect (v)


This lab work bench was developed for the inspection of windscreens.

Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.

The planned period of use and frequency of inspections are also to be given due consideration.

monitor (v)


The electronic system monitors how long the drives have been running.

The same applies to the provision of information via a monitor.

Fast alle gängigen Monitore lassen sich auf diese Weise befestigen.

supervise (v)


The stocktaking process should also be supervised.

Another reason for enabling eye contact could be to ensure a line manager can properly supervise his or her team.

watch (v)


Niche applications for work benches can also include dental technology, goldsmithing and watchmaking.

This watch boasts a linear design and styling that is both subtle and clean.

We see it at all the fairs, where we show people a Fastener then give them some, stand back, and watch them build real structures.

controlar (v)

inspeccionar (v)

monitorear (v)

observar (v)

revisar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站