一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Tafel (f)


Diese Variante hat eine breite Infotafel und einen flexiblen Dokumentenhalter.

Wählen Sie die Anzahl schwarzer oder roter Sichttafeln, die Sie hier verwenden möchten.

Bei nachhaltigeren Informationen werden bevorzugt Sichttafelhalter oder auch Rahmen eingesetzt.

board (n)


The horizontal profiles act as railings and keep the payload securely on board during transportation.

For example, the Keyboard Shelf can be extended and retracted.

This version has a wide notice board and a versatile document holder.

chart (n)

panel (n)


Processing the panel element for installing the Locking Systems.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Panel sawing (guided circular saw for cutting panels)

sheet (n)


In doing so, the punch penetrates the sheet without causing any cracks.

The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.

During three-stage counter cutting, an initial cut is first made on the sheet material.

table (n)


Hinges Al light are adjustable, strong and versatile.

Always set down the height-adjustable work bench on a level surface.

The height of the table is adjusted via the position of the table top supports.

hoja (n)

panel (n)

tabla (n)

tablero (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站