一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

特性 (pl)

Kenndaten (fpl)

characteristic data (pl)

characteristics (pl)


They offer exactly the same design and functional characteristics as the black versions.

In practice, it is extremely rare for control characteristics to be linear.

They indicate characteristics such as rigidity, ductility, strength, fracture toughness, density and hardness.

rating (pl)


An electrical, height-adjustable work bench incorporating a control system with a memory function.

The characteristic curves are almost linear in the Zener diodes' operating range.

The radial operating load places an additional loadon the castors of the guide.

specifications (pl)


SystemMobiles are configured according to your specifications and delivered to you ready for use.

The rack is driven via a motor that meets the customer's specifications.

Fischer sat down with these specifications and drew up his first sketches for the enclosure.

características (pl)

datos características (pl)

进一步查找


item


访问 item 官网
我们的新网站

去網站