一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

审计 (v)

überprüfen (v)


Bitte überprüfen Sie die Systemvoraussetzungen vor dem Herunterladen der Software.

Mit Thermochromstiften lässt sich etwa die Vorwärmtemperatur beim Schweißen überprüfen.

Wir überprüfen an dieser Stelle, ob wir genügend Spannweg in der Zahnriemenumlenkung haben.

audit (v)


Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden.

Sounds are noises that can be picked up by the auditory system.

check (v)


Also check the maximum load-carrying capacity of the Threaded Inserts.

The same logic is then applied as with check count 1.

The stocktaking manager then also checks whether all stocktaking locations have been covered.

examine (v)


Both factors need to be examined for every application.

We examine the individual element and how it will interact with existing components.

It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.

inspect (v)


This lab work bench was developed for the inspection of windscreens.

Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.

The planned period of use and frequency of inspections are also to be given due consideration.

review (v)


A preview of your SystemMobile is displayed for you to check.

Please don't write your questions in reviews, as we are unable to respond to them in this format.

The currently selected dimensions are shown in bold in the preview.

verify (v)


A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.

A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.

examinar (v)

inspeccionar (v)

revisar (v)

verificar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站