一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

附加 (v)

befestigen (v)

attach (v)


Slimline Line 6 Profiles for fastening lightweight attachments.

The ball latch plate is attached to the inside of the panel element.

Attachments can be screw connected in all three spatial directions.

fasten (v)


Fastening Disc M5 is provided with a threaded blind hole.

So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

fix (v)


Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt.

Die axiale Lage der Rolle wird mit zwei Fixierstücken festgelegt.

In fixed supports (valency of 3), the member is always tangentially adjacent.

mount (v)


Place the pulley over the guide pin onto the mounting plate

Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

The latter allows users to mount the drive on the slide.

secure (v)


Handles Al can be secured from the rear (concealed).

Hexagon Socket Head Cap Screws must be secured against working loose.

Plastic caps can also be secured in this way if desired.

adherir (v)

asegurar (v)

fijar (v)

montar (v)

sujetar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站