一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

提升 (n)

Heben (n)

elevate (v)


Mesh and elevated side frames ensure that stored goods do not fall off the racks.

This sets it apart from a bridge crane, which usually runs on elevated rails.

Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.

hoist (v)


Brakes that are fitted to hoists must apply their full braking action immediately on actuation.

The hoisting devices are usually powered electrically, hydraulically or pneumatically.

A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.

lift (v)


It is not intended for continuous lifting operations in automated industrial processes.

Manually operated high-lift pallet trucks are rarely used.

Counterbalance fork-lift trucks are motorised floor conveyors.

lifting (n)


It is not intended for continuous lifting operations in automated industrial processes.

It is screwed to the fastening elements of the Lifting-Door Bearing Sets.

To ensure smooth operation, the lifting door uses a chain and counterweight.

raise (v)


The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off.

However, raised bumps arranged in a circle keep tools in place.

It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.

raising (n)


The Table Column Set is a moving device for the separate raising and lowering of a working surface and accessories.

After raising the bar in terms of flexibility, cost-efficiency and quality, the Toyota Production System was taken as the prime example of lean production in action.

The electrical, height-adjustable work bench is a moving device for the separate raising and lowering of the working surface and accessories.

wind (v)


Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.

Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt.

Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.

alzando (n)

alzar (v)

elevando (n)

elevar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站