一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

鼓 (n)

Trommel (f)


Scheibenbremsen werden neben den Trommelbremsen vor allem in Kraftfahrzeugen und Maschinen eingesetzt.

Bandbremsen gehören als Außentrommelbremsen zu den Trommelbremsen, jedoch nicht zu den Backenbremsen (Bremse).

Die Folie läuft mit offener Oberfläche durch eine Trockenzone, anschließend wird sie mit einer Abstreifvorrichtung von der Trommel oder dem Umlaufband entfernt.

barrel (n)

cylinder (n)


The form this takes (e.g. sphere, cylinder) is also relevant.

All eight wheels are steered via hydraulic cylinders on the vehicle sides.

An integrated cylinder lock can be used to lock the latch in position.

drum (n)


Like drum brakes, disc brakes are used mainly in vehicles and machinery.

Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake).

The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.

reel (n)


Trajectory of a projectile without air resistance
Trajectory of a projectile without air resistance

The Timing Belt can still be moved freely in its clamping here.

The holder system can be freely positioned in the groove, putting tools exactly where they are required.

Freely positionable products are shown alongside the mouse pointer immediately after being selected.

barril (n)

carrete (n)

cilindro (n)

tambor (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站