一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

连续的 (adj)

geschlossen (adj)

closed (adj)


Some cross-sections incorporate closed grooves that can be easily opened.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Shipping documents are enclosed in the dispatch area and the goods are then loaded.

endless (adj)


Endless slings are another type of sling-wire rope. .

The ideal image of a stairway that stretches endlessly upwards is seldom achieved.

The conveyor elements are usually connected to two chain strands to form an endless link belt.

shut (adj)


A shuttle equipped with a load-handling attachment (usually a telescopic fork) moves along the mast.

RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track.

The new plastic roller shutter with aluminium lining is an elegant solution that speeds through corners.

callado (adj)

cerrado (adj)

sin fin (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站