一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

轮系 (n)

Zahnradgetriebe (n)

gear (n)


A distinction is made between rail-mounted and railless running gear.

These system elements simplify the use of Bevel Gear Boxes.

This Bevel Gearbox can be used to produce a whole range of variants.

gear drive (n)

gear train (n)

gearbox (n)


This Bevel Gearbox can be used to produce a whole range of variants.

Drives can be connected to Bevel Gearbox WG with the Coupling Housings.

A further advantage resulting from the elimination of gearboxes and timing belts is the system's low maintenance.

gearing (n)


Travelling wheels are usually driven by back gearing - a side-mounted rim gear.

gears (n)


Bevel Gear Boxes feature high efficiency, have low backlash gears and low mechanical wear.

Chain drives are used for power transmission. They feature drive and output gears connected by a revolving chain.

One advantage of linear motors is that they dispense with the need for gears, which reduces both wear and power losses.

caja de engranaje (n)

engranaje (n)

engrane (n)

transmisión de engranes (n)

tren de engranaje (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站