一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

衣领 (n)

Manschette (Dichtung) (f)

collar (n)


Application 3: supplied square nut is inserted into both collar halves.

The upper surface of the slide has been milled flat and features four openings for positioning collars.

When the clamp collars are aligned in parallel, this indicates that the screw connections are correctly pre-tensioned.

cup seal (n)

packing (n)


Table for simple assembly activities or packing lightweight workpieces.

Because it can be fitted quickly, it can also be used as versatile transport packing.

Typical working materials at a packaging work bench include boxes, packing materials, tapes and rolls.

empaque (n)

sello de copa (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站