一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

螺距 (n)

Gewindesteigung (f)

pitch (n)


This pitch should be favoured in industrial facilities.

The pitch of the line corresponds to the acceleration of the body at any one time.

TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.

pitch of thread (n)

thread lead (n)

thread pitch (n)


The angle of the tool to the workpiece axis must match the thread pitch.

In doing so, the feed must correspond to the thread pitch so that the tool creates the desired profile.

Any one tool can only produce a single thread pitch, but can be used to machine that thread in a range of diameters.

guía de rosca (n)

paso (n)

paso de rosca (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站