一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

能量 (n)

Kraft (f)


Die geschlossene Seitenfläche verleiht dem Winkel hohe Tragkraft.

Außerdem übertragen sie die Kraft bauartbedingt diskontinuierlich.

Die Arbeitsplatzhöhe ist ohne viel Kraft und stufenlos verstellbar.

energy (n)


Evidence of an energy-saving concept shall be provided for the planned plant.

Brakes usually convert mechanical kinetic energy into heat energy.

This potential energy content is stored in the deformed body.

force (n)


It is calculated by adding together the vectors of the individual forces.

Its reinforced steel design is also break-proof in crash scenarios.

Depending on the design, chain drives may also transmit force intermittently.

power (n)


Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.

One wheel is powered and is also used for steering and braking.

Luminous flux describes the power of a light source.

strength (n)


Its high tensile strength offers additional security against rupture.

The dual screw connection provides additional strength.

A person's physical strength will also vary according to their age, body size, weight and gender.

energía (n)

fuerza (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站