一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

竖立 (v)

montieren (v)


Das Abstreif- und Schmiersysteme auf den Lagereinheiten montieren.

Die Rollen sind jetzt dran. Jetzt werden wir die Platte montieren.

Klick und fertig - so einfach kann das Montieren einer Strebe sein.

assemble (v)


Easy to assemble thanks to a press fit in the Profile's central cavity.

The Universal Holder can be assembled at any angle.

That is why the systems can also be assembled directly on site.

erect (v)


Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.

Clamp Profiles can also be used to erect flexible guards, with individual panels fastened to load-carrying stands made from standard profiles.

Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.

fit (v)


Sturdy Light Fitting for illumination of workplaces and machines.

The Arm Rest is fitted to the front edge of the table top.

Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.

install (v)


Processing the panel element for installing the Locking Systems.

Simple aluminium conduits for installation of cables and hoses.

Install the End Cap and Lubricating Systems on the bearing units.

mount (v)


Place the pulley over the guide pin onto the mounting plate

Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

The latter allows users to mount the drive on the slide.

ajustar (v)

erigir (v)

instalar (v)

montar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站