一种定义
四种语言
Durch großzügige Abmessungen passen auch (Automaten-) Flaschen hinein.
Haken werden in den Unterflaschen sowohl horizontal als auch vertikal um eine Achse drehbar gelagert.
The generous dimensions are sufficient to accommodate bottles (from vending machines)
Due to its flexibility and strength, the chain drive is ideal for breaking up bottlenecks and for linear units carrying high mechanical loads.
Secondly, short-term changes requested by the customer lead to undesirable and expensive capital tie-up in the product warehouse or problematic bottlenecks in supply.
The form this takes (e.g. sphere, cylinder) is also relevant.
All eight wheels are steered via hydraulic cylinders on the vehicle sides.
An integrated cylinder lock can be used to lock the latch in position.