一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

改型 (v)

nachrüsten (v)


Da die LED-Maschinenleuchte eine geringe Stromaufnahme hat, lässt sie sich unproblematisch nachrüsten, ohne die interne Stromversorgung zu überlasten.

add on (v)


The advantage is that fitting another fastener enables you to add on new components or sections.

Add one drop of oil (~ 1 ml) to each of the four lubrication holes in the upper part of the drive casing or apply lubricant directly to the rack.

retrofit (v)


Horizontal profiles can also be retrofitted easily.

They can be retrofitted to structures and repositioned in a matter of moments.

It is available in complete sets and as individual components for retrofitting.

agregar (v)

reacondicionar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站