一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

控制工程 (n)

Steuerungstechnik (f)

control engineering (n)


Mechanical or control engineering technology in the travel drive is used to prevent the load from swinging too much.

control technology (n)


In closed-loop control technology, control loops are depicted in the form of block diagrams to provide a better overview.

In closed-loop control technology, a frequency response transfer curve is also called a Nyquist plot.

In closed-loop control technology, the dead time is the time between changing the system input and the system output's response.

ingeniería de control (n)

tecnología de control (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站