一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

手动控制 (n)

Handbedienung (f)

manual control (n)


Both of these functions can be performed via the table's manual controls

Particularly suitable for constructing operating consoles of any length, manual control boxes or similar applications.

Use only a dry or slightly damp cloth to clean the control system and the manual controls.

manual operation (n)


Small-roller conveyors are used in manual operations to make it easier to move general cargo from A to B.

In the case of manual operations, roller tables are used to move general cargo easily over short horizontal distances.

operación manual (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站