一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

快速的 (adj)

flink (adj)


Der flinke Einbau mit Verdrehsicherung für die lagerichtige Positionierung von Profilen ist auch ideal für temporäre Verbindungen.

fast (adj)


Fastening Disc M5 is provided with a threaded blind hole.

So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

quick (adj)


Quick-action couplings at the ends of the hose ensure the system can be connected up in next to no time.

It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.

Nevertheless, it can still be cut to size and fixed in place just as quickly

rápido (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站