一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

径向力 (n)

Radialkraft (f)


Die Betriebsradialkraft belastet die Laufrollen derFührung zusätzlich.

radial force (n)


T-Slot Roller 8 F corresponds to a fixed bearing end and can absorb radial forces and axial forces (only for securing position).

Solid, rigid sliding carriage made from high-quality aluminium alloy with rollers arranged in a criss-cross pattern to absorb loads in the form of radial forces.

To prevent strains resulting from saw tolerances, etc., T-Slot Roller 8 L offers a solution which transfers only radial forces in the direction of the groove flanks.

fuerza radial (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站