一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

开槽 (adj)

geschlitzt (adj)

slotted (adj)


Use a slotted screwdriver to break off the anti-torsion features.

Label cards are kept safe and secure behind transparent PVC and are slotted into place from above.

The slotted hole fastening on the Stand Profile enables adjustment of the position and angle.

split (adj)


The connected load is split into apparent power and reactive power.

The special T-Slot Nut can be split in the centre and halved if required.

Cables and Splitters can be used to control several LED light fittings from one place.

dividido (adj)

ranurado (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站