一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

建造 (v)

konstruieren (v)


Damit lassen sich tragfähige Gestelle und Aufbauten mit geringem Gewicht konstruieren.

Grundsätzlich ist beim montagegerechten Konstruieren auch auf ergonomische Kriterien zu achten.

So lassen sich maßgenaue Stellwände und Schutzeinrichtungen an Maschinen problemlos konstruieren.

build (v)


No building standards stipulate which direction stairways should take.

Various tools for easy handling of the MB Building Kit System.

Profiles St 8 are a further addition to the comprehensive MB Building Kit System.

design (v)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

draft (v)


From a technological perspective, the air temperature should be no lower than absolutely necessary and drafts should be minimised as far as possible.

Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload.

In an office environment, partition walls such as these are often used as screening or draft excluders.

bocetar (v)

construir (v)

diseñar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站