一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

工作量 (n)

Auslastung (f)

utilization (n)

workload (n)


The guiding shaft is secured on the groove of the support profile using special Clamp Profiles, thereby significantly reducing the installation workload.

The advantages of this process lie in the high dimensional stability of the casting due to low tolerances, excellent surface quality and low re-finishing workload.

Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload.

carga de trabajo (n)

utilización (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站