一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

定子 (n)

Stator (m)


A synchronous machine combines two means of generating rotary fields - the stator's three-phase winding and the rotor.

The stator in these machines is equipped with an AC winding that generates an alternating magnetic field using an armature that usually has a squirrel cage design.

In theory, the stator windings can be replaced with two counter-rotating DC windings, while the function of the armature corresponds to two counter-rotating rotors.

stator (n)


Zeilenregale in einem Regallager
Zeilenregale in einem Regallager

A synchronous machine combines two means of generating rotary fields - the stator's three-phase winding and the rotor.

The stator in these machines is equipped with an AC winding that generates an alternating magnetic field using an armature that usually has a squirrel cage design.

In theory, the stator windings can be replaced with two counter-rotating DC windings, while the function of the armature corresponds to two counter-rotating rotors.

estator (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站