一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

外部尺寸 (n)

Außenabmessung (f)

external dimension (n)


The Connection Profiles allow the user to create composite profiles with large external dimensions and corresponding tolerances, but with the small tolerances needed in the area of the groove geometry or the core bores.

Connection Profiles can be used to create "composite profiles" with large external dimensions but relatively small tolerances.

If containers or workpieces of specific sizes are to be loaded on the transport trolley, start by calculating the internal dimensions first and then the external dimensions.

dimensión externa (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站