一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

基座 (n)

Lager (n)


Ihre wälzgelagerten Riemenscheiben sorgen dauerhaft für Laufruhe.

In Festlagern (3-wertig) ist der Stab immer tangential anliegend.

Das Abstreif- und Schmiersysteme auf den Lagereinheiten montieren.

bearing (n)


Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

Install the End Cap and Lubricating Systems on the bearing units.

The fixed bearing must be positioned on the drive side of the Conveyor Roller.

pedestal (n)

store (n)


Boxes and workpieces can be stored flat or at an angle.

Unsere aktuellen Kataloge finden Sie ab sofort auch im App Store.

You can now also find our latest catalogues in the App Store.

support (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

warehouse (n)


Complete roller conveyor systems are also available from the warehouse for particularly rapid deployment.

In the other, the stock-keeping units move through the warehouse. This is the case, for example, with flow racks.

They are employed in the incoming and outgoing goods sections of a warehouse and at packaging and order-picking stations.

almacén (n)

pedestal (n)

rodamiento (n)

soporte (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站