一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

固定螺钉 (n)

Feststellschraube (f)

locking screw (n)

set screw (n)


The inclination is set in the same way as the Adjustable Stand Foot, using a set screw.

Drive the set screws alternately, little by little, moving the carriage back and forth in between.

Set screws can be accessed from the side and are used to adjust the vertical play of the slide in the guide groove.

tornillo de fijación (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站