一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

剪切变形 (n)

Schubverformung (f)

shear deformation (n)


This increases the size of the cut surfaces with plastic shear deformation and optimizes the accuracy of the cut parts.

shear strain (n)


The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials.

The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material.

In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.

deformación de corte (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站