Loading [MathJax]/jax/output/HTML-CSS/fonts/TeX/fontdata.js
This website uses cookies. Cookies are used for the user interface and web analytics and help to make this website better.

一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

不注意的 (adj)

unbeabsichtigt (adj)


Bewegliche Teile dürfen nicht unbeabsichtigt in Gang gesetzt werden.

Geeignete Maßnahmen ergreifen, um unbeabsichtigtes Wiedereinschalten zu verhindern.

Platzierung des Mitnehmers oben verhindert ein unbeabsichtigtes Herausnehmen der Türen.

accidental (adj)


The point at which the risk of accidental perishing is transferred is based on the contractual agreements.

inadvertent (adj)


Position the catch at the top to prevent the doors from being inadvertently knocked out.

No electrical devices should inadvertently emit electromagnetic radiation.

It sits directly against the underfoot surface and stops objects inadvertently dropping off.

unintentional (adj)


It must not be possible to actuate moving parts unintentionally.

A lock to prevent unintentional movement is included as standard in the sets.

Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement.

accidental (adj)

inadvertido (adj)

no intencional (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站