This website uses cookies. Cookies are used for the user interface and web analytics and help to make this website better.

一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

下游的 (adj)

untergeordnet (adj)


Darüberhinaus gibt es eine Vielzahl von Führungen für untergeordnete Aufgaben.

Eine untergeordnete Rolle spielt die Einflankenwälzprüfung bei der lediglich eine Flanke mit der Gegenflanke in Berührung kommt.

child ... (adj)

downstream (adj)


Firstly, when one production station is working faster than the next one downstream.

Downstream stations are customers and expect to receive fault-free goods.

In other words, the downstream cells in the production process pull production forward.

lower-level ... (adj)

lower-ranking ...: slave ... (adj)

secondary (adj)


The extended secondary component also requires more material.

There is also a range of guides for secondary tasks.

It is permissible to make changes to this concept in secondary bids.

subordinate (adj)


Single-flank testing, where only one flank comes into contact with the mating flank, plays a subordinate role.

... de menor rango: ... esclavo (adj)

... de nivel inferior (adj)

... hijo (adj)

flujo abajo (adj)

secundario (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站